IESNA:LM-63-2002 
[TEST]P1057896
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-55 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDR-S290D840-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 2 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]653
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
400.8 395.6 387 376.2 363.3 349.1 333.5 317.2 299.9 281.4
262.9 243.9 224.5 205.6 186.2 165.5 145.7 125.8 107.7 93.5
84 76.3 68.5 60.8 54.3 47.4 41.8 36.2 31 26.3
22 17.7 13.8 10.3 6.9 3.4 0
400.8 402.1 394.3 383.5 371.5 358.1 342.2 325.4 307.7 290
271.5 252.5 233.6 214.6 195.6 176.3 157.7 139.2 121.1 104.7
91.8 82.7 75.4 68.5 62.1 56 49.6 44 38.4 32.3
27.1 22 17.7 13.4 9 6 0
400.8 397.7 392.1 384.4 372.8 359.8 346 331.4 315.4 297.3
278.4 259.4 240.5 222.4 203.8 186.6 170.2 154.7 139.2 124.1
109 94.8 82.7 72.4 63.8 56 48.3 41.8 35.8 30.6
25 20.3 15.5 11.6 8.2 5.2 0
400.8 398.2 395.6 389.6 380.5 371 360.3 344.3 327.1 309
290.9 272.8 255.5 238.3 221.5 204.3 186.6 168.5 151.3 134
116.8 100 83.2 69.4 60.8 53 45.7 39.2 33.2 27.6
22.4 18.1 13.8 9.9 6.5 4.3 0
400.8 399 399.5 394.3 387.4 380.1 369.7 355.1 339.1 322.8
306.8 290 273.6 257.3 240.5 222.8 203 183.6 163.8 145.2
125 104.3 82.3 71.1 62.5 53.9 46.1 39.2 33.2 27.1
22 17.2 12.9 9 5.6 3.4 0
